IESNA:LM-63-2002
[TEST]P1641568
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-740-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14337.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3168.2 2967.4 2764.4 2600.2 2471.6 2383.7 2341.9 2332.5 2361.8 2442.3 2564.7 2733.1 2932.8 3135.8 3314.6 
3501.8 3749.7 3991.3 4298.9 4606.4 4813.5 4806.1 4428.6 3670.2 2770.7 2079.3 1643.2 1338.8 1078.4 744.7 502.1 
303.3 175.7 77.4 13.6 0.0 0.0 
3168.2 2977.8 2770.7 2606.5 2469.5 2385.8 2337.7 2329.3 2357.6 2435.0 2558.4 2723.7 2926.6 3129.5 3321.9 
3530.1 3762.3 4021.7 4328.1 4636.7 4849.0 4829.2 4463.1 3699.5 2735.2 2043.8 1623.3 1326.3 1059.5 745.8 506.2 
305.4 183.0 82.6 16.7 0.0 0.0 
3168.2 2971.5 2770.7 2602.3 2479.9 2392.1 2342.9 2328.3 2346.1 2417.2 2539.6 2704.8 2916.1 3137.9 3382.6 
3609.6 3863.7 4183.8 4510.1 4799.9 5004.9 4977.7 4612.6 3850.1 2806.3 2059.5 1668.3 1372.3 1131.7 782.4 516.7 
329.5 205.0 111.9 24.1 0.0 0.0 
3168.2 3011.3 2808.4 2652.5 2526.0 2440.2 2386.9 2359.7 2359.7 2400.5 2501.9 2650.4 2850.2 3106.5 3387.8 
3677.6 3991.3 4330.2 4698.4 5071.8 5331.2 5354.2 5083.3 4430.6 3314.6 2202.8 1766.6 1554.3 1371.2 1110.8 
733.2 443.5 297.0 172.6 54.4 0.0 0.0 
3168.2 3013.4 2833.5 2685.0 2567.8 2485.2 2429.7 2392.1 2373.3 2382.7 2437.1 2544.8 2709.0 2932.8 3217.3 
3535.3 3902.4 4300.9 4751.8 5259.0 5770.5 6138.7 6178.4 5825.9 4982.9 3378.4 1969.5 1597.2 1485.2 1434.0 
1321.0 911.0 615.0 358.8 131.8 0.0 0.0 
3168.2 3063.6 2900.4 2759.2 2656.7 2573.0 2507.1 2464.3 2433.9 2419.3 2430.8 2473.7 2564.7 2715.3 2919.2 
3189.1 3559.4 3976.7 4448.4 5038.3 5774.7 6620.9 7423.1 7834.2 7844.6 7210.8 5491.2 2950.6 1785.4 1541.7 
1495.7 1396.3 1049.1 892.2 470.7 3.1 0.0 
3168.2 3091.8 2965.3 2841.8 2748.8 2668.2 2605.5 2558.4 2524.9 2504.0 2499.8 2515.5 2551.1 2628.5 2750.8 
2932.8 3191.2 3516.5 3932.8 4474.6 5116.8 5976.6 7240.1 8844.6 10260.8 11068.2 11074.5 9930.3 7113.5 4023.8 
2144.2 1452.8 1124.4 877.6 680.9 102.5 0.0 
3168.2 3115.9 3034.3 2947.5 2869.0 2799.0 2740.4 2695.4 2663.0 2638.9 2628.5 2627.4 2635.8 2658.8 2712.1 
2812.6 2976.8 3222.6 3571.9 4033.2 4637.7 5407.6 6315.4 7472.3 9041.2 11187.5 13508.4 14592.1 14039.8 
11690.6 8850.8 6415.9 3933.8 1554.3 686.1 184.1 0.0 
3168.2 3118.0 3039.5 2957.9 2884.7 2815.7 2757.1 2713.2 2682.9 2658.8 2648.3 2646.3 2650.4 2669.3 2714.2 
2810.5 2962.1 3196.4 3545.8 3990.3 4583.4 5363.6 6237.0 7364.5 8861.3 10890.4 13321.2 14665.3 14158.0 
11946.8 9031.8 6558.1 4094.9 1531.3 645.4 183.0 0.0 
3168.2 3149.4 3114.8 3079.3 3038.5 2991.4 2949.6 2922.4 2904.6 2893.1 2884.7 2875.3 2870.1 2869.0 2890.0 
2943.3 3052.1 3244.5 3534.3 3945.3 4512.2 5208.8 5959.8 6777.8 7652.2 8639.5 9783.8 11036.9 11783.7 11106.9 
9180.3 6051.9 2690.2 749.9 284.5 80.5 0.0 
3168.2 3170.3 3172.4 3179.7 3188.1 3183.9 3184.9 3191.2 3203.7 3216.3 3221.5 3216.3 3205.8 3196.4 3200.6 
3226.8 3296.8 3441.2 3705.8 4105.4 4668.1 5344.8 6109.4 6950.3 7796.5 8611.3 9447.0 10222.1 10003.5 8794.3 
7269.4 4506.0 1431.9 496.8 206.1 71.1 0.0 
3168.2 3183.9 3195.4 3211.1 3225.7 3224.7 3222.6 3220.5 3220.5 3211.1 3189.1 3154.6 3118.0 3075.1 3038.5 
3024.9 3046.9 3132.6 3289.5 3569.8 4055.1 4667.0 5406.5 6244.3 7096.8 7980.6 8790.2 9477.4 8996.2 7693.0 
6231.8 3687.0 1176.7 448.7 198.7 70.1 0.0 
3168.2 3155.6 3169.2 3183.9 3191.2 3179.7 3160.9 3136.8 3109.6 3076.1 3020.7 2956.9 2885.8 2813.6 2749.8 
2699.6 2678.7 2694.4 2755.0 2914.0 3200.6 3697.4 4359.5 5130.4 5945.2 6842.6 7697.1 8168.9 7449.3 6307.1 
5001.7 2890.0 1004.1 388.0 186.2 70.1 0.0 
3168.2 3180.7 3181.8 3169.2 3141.0 3080.3 3002.9 2916.1 2823.0 2719.5 2599.2 2464.3 2322.0 2169.3 2012.4 
1850.3 1688.2 1522.9 1351.4 1181.9 1029.2 931.9 931.9 1093.0 1491.5 2016.6 2475.8 2153.6 1221.7 816.9 624.4 
460.2 291.8 154.8 85.8 36.6 0.0 
3168.2 3183.9 3157.7 3109.6 3024.9 2908.8 2773.9 2620.1 2443.3 2250.9 2037.5 1787.5 1509.3 1219.6 913.1 688.2 
566.9 512.5 485.3 468.6 457.1 448.7 442.4 437.2 429.9 434.1 466.5 532.4 573.2 506.2 415.2 328.4 225.9 115.1 61.7 17.8 
0.0 
3168.2 3178.6 3120.1 3021.8 2884.7 2715.3 2517.6 2277.0 1999.9 1691.3 1324.2 974.8 706.0 575.3 515.7 486.4 465.4 
450.8 438.3 425.7 416.3 404.8 390.1 378.6 368.2 360.9 361.9 383.9 414.2 377.6 293.9 207.1 137.0 91.0 49.2 10.5 0.0 
3168.2 3174.5 3081.4 2937.0 2749.8 2519.7 2246.7 1907.8 1502.0 1104.5 804.3 646.4 562.7 515.7 489.5 470.7 450.8 
434.1 417.3 403.7 393.3 381.8 368.2 352.5 332.6 313.8 297.0 277.2 256.3 229.1 186.2 145.4 111.9 76.4 37.7 5.2 0.0 
3168.2 3143.1 3014.4 2829.3 2592.9 2310.5 1962.2 1532.3 1124.4 829.4 676.7 595.1 542.8 509.4 483.2 460.2 439.3 
417.3 397.5 382.8 372.4 360.9 344.1 326.3 306.5 285.5 261.5 237.4 210.2 185.1 159.0 131.8 101.5 68.0 33.5 3.1 0.0 
3168.2 3115.9 2968.4 2739.3 2465.3 2118.0 1711.2 1260.4 926.7 762.5 664.2 594.1 542.8 506.2 475.9 449.8 425.7 
404.8 388.0 373.4 359.8 344.1 327.4 309.6 290.8 267.8 245.8 221.7 199.8 176.8 152.7 126.6 97.3 63.8 31.4 1.0 0.0 
3168.2 3112.7 2947.5 2702.7 2378.5 2003.0 1540.7 1118.1 891.1 781.3 698.7 621.3 556.4 508.3 472.8 442.4 419.4 
402.7 388.0 372.4 356.7 337.8 318.0 299.1 277.2 256.3 236.4 213.4 191.4 170.5 146.4 120.3 91.0 59.6 26.1 0.0 0.0 
3168.2 3083.5 2909.8 2649.4 2314.7 1903.6 1443.4 1058.5 894.3 810.6 735.3 648.5 573.2 514.6 468.6 440.3 419.4 
404.8 390.1 374.5 355.6 334.7 313.8 292.9 269.9 248.9 227.0 207.1 187.2 165.3 141.2 116.1 85.8 54.4 22.0 0.0 0.0 
3168.2 3083.5 2909.8 2647.3 2314.7 1897.4 1435.0 1060.6 897.4 814.8 745.8 657.9 571.1 514.6 470.7 439.3 419.4 
405.8 390.1 374.5 355.6 334.7 313.8 292.9 268.8 247.9 225.9 206.1 186.2 164.2 140.2 115.1 84.7 53.3 20.9 0.0 0.0 
